IESNA:LM-63-2002
[TEST]P1055964
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3858
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1936.8 1922.5 1914 1899.7 1881.2 1855.5 1825.6 1791.4 1752.9 1710.2
1663.1 1611.8 1557.7 1502.1 1442.2 1381 1318.3 1254.1 1187.1 1118.7
1046.1 976.2 905 833.7 761 688.3 614.2 535.9 461.7 391.9
316.4 249.4 185.3 125.4 71.3 25.7 0
1936.8 1945.3 1935.3 1914 1884 1848.4 1805.7 1758.6 1708.7 1653.2
1594.7 1532 1466.5 1399.5 1329.7 1257 1184.3 1110.2 1036.1 960.5
885 808.1 732.5 657 582.9 510.2 438.9 370.5 302.1 239.4
192.4 151.1 112.6 78.4 48.5 22.8 0
1936.8 1928.2 1909.7 1874.1 1831.3 1784.3 1728.7 1667.4 1601.9 1530.6
1456.5 1376.7 1295.5 1212.8 1130.1 1046.1 964.8 885 808.1 729.7
655.6 584.3 514.5 450.3 384.8 336.3 295 258 220.9 186.7
153.9 124 95.5 68.4 44.2 21.4 0
1936.8 1931.1 1899.7 1855.5 1804.2 1745.8 1681.7 1607.6 1524.9 1439.4
1351 1261.2 1171.5 1081.7 993.3 907.8 822.3 742.5 668.4 598.6
530.2 463.2 414.7 376.2 336.3 297.9 262.2 230.9 199.5 169.6
141.1 115.4 88.4 64.1 41.3 18.5 0
1936.8 1933.9 1908.3 1864.1 1808.5 1748.6 1676 1596.2 1512.1 1420.9
1325.4 1228.5 1137.3 1046.1 957.7 870.8 792.4 715.4 642.7 574.3
504.5 450.3 409 370.5 330.6 295 260.8 229.4 199.5 169.6
142.5 115.4 89.8 64.1 41.3 20 0
